ASCO™ SCB320A200.115/50
Part Number:
Specifications
| Coil Class | FB |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 115 AC |
| Wattage | 16.7 W |
Part Number:
Specifications
| Coil Class | FB |
| Frequency | 50 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 115 AC |
| Wattage | 16.7 W |
