Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.49 / 0.42 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | RP ISO 7/1 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 2 bar |
| Product Weight | 0.50 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -10 - 75 °C |
| Min to Max Fluid Temperature | -10 - 90 °C |
| Orifice Size | 4 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 8 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
| Coil Class | F |
