PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ SCE210C435.24/DC

Part Number:

Asco-SCE210C435.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NO-3/4" (DN20)-ORIFICE: 19,0-BRASS-RESILIENT: NBR-23,0 W-COIL CLAS

Specifications

Valve Function2 way - 2/2 Normally Open
Body MaterialBrass
Pipe/Port Size3/4"
Sealing MaterialNBR
Voltage24/DC
Wattage23