PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ SCE210C494.24/DC

Part Number:

Asco-SCE210C494.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 16,0-BRASS-RESILIENT: NBR-16,8 W-COIL CLAS

Specifications

Valve Function2 way - 2/2 Normally Closed
Body MaterialBrass
Pipe/Port Size1/2"
Sealing MaterialNBR
Voltage24/DC
Wattage16.8