Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.09 / 0.08 |
| Function | 3/2 Universal |
| Pipe/Port Type & Size | RP ISO 7/1 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas; Water |
| Min to Max Operating Pressure (Air) | 0 - 9 bar |
| Min to Max Operating Pressure (Water) | 0 - 9 bar |
| Product Weight | 0.55 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -40 - 75 °C |
| Min to Max Fluid Temperature | -20 - 90 °C |
| Orifice Size | 1.6 mm |
| Voltage | 115 Volts AC with 50 Hz |
| Watt Rating | 10.5 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
| Voltage Value | 115/50 |
| Watt Rating | 10 |
