Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.28 / 0.24 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 1/4 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Light Oil; Air, Inert Gas; Water |
| Min to Max Operating Pressure (Air) | 0 - 4 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 4 bar |
| Product Weight | 0.50 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -10 - 75 °C |
| Min to Max Fluid Temperature | -10 - 90 °C |
| Orifice Size | 3.2 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 11 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
| Pipe/Port Size | 1/4 |
