Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.08 / 0.07 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 1/8 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas; Water; Light Oil |
| Min to Max Operating Pressure (Air) | 0 - 6 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 4 bar |
| Product Weight | 0.20 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | 0 - 40 °C |
| Min to Max Fluid Temperature | 0 - 50 °C |
| Orifice Size | 1.6 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 6.3 W |
| Connector | Included (EN175301-803, industry standard form B) |
| Pipe/Port Size | 1/8 |
