Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 2.43 / 2.10 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 1/2 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Media | Water |
| Min to Max Operating Pressure (Water) | 0 - 10 bar |
| Product Weight | 0.50 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -20 - 75 °C |
| Min to Max Fluid Temperature | -20 - 85 °C |
| Orifice Size | 12.5 mm |
| Voltage | 230 Volts AC with 50 Hz |
| Watt Rating | 6 W |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
| Voltage Value | 230/50 |
| Watt Rating | 6 |
