ASCO™ SCG238D416.24/DC

Part Number:

Asco-SCG238D416.24/DC

PILOT OPERATED SOLENOID VALVE-2/2

Specifications

Coil ClassFT
Function2 way - 2/2 Normally Open
Pipe/Port Size3/4"
Pressure Port/FittingG
Voltage24 DC
Wattage6.9 W