ASCO™ SCG353G050.240/50,230/50
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 2" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC, 240 AC |
| Wattage | 10.1 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 2" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC, 240 AC |
| Wattage | 10.1 W |
