ASCO™ SCJ353G043.200/50,220/60

Part Number:

Asco-SCJ353G043.200/50,220/60

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size3/4"
Pressure Port/FittingRc
Voltage200 AC, 220 AC
Wattage8.1 W