ASCO™ SCJ353G044V.200/50-60

Part Number:

Asco-SCJ353G044V.200/50-60

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1"
Pressure Port/FittingRc
Voltage200 AC
Wattage8.1 W