Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.40 / 0.35 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 1/8 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 8 bar |
| Product Weight | 1.00 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | 0 - 85 °C |
| Min to Max Fluid Temperature | -20 - 80 °C |
| Orifice Size | 3.6 mm |
| Voltage | 230 Volts AC with 50, 60 Hz |
| Watt Rating | 10 W |
| Min - Max Operating Pressure (Air) | 0 - 8 bar |
