Add images and videos to help customers visualize the product.
ASCO™ U8256A091VDC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.16 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 12 DC |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 400117-141-D |
| Orifice Size | 1/8 |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/8 X 7/64 2NC BRASS 6.9/F DC |
