Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 0.05 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.33 lbs |
| Order Code | 3054 |
| Coil Class | FT |
| Coil Number | 400117-142-D |
| Min to Max Ambient Temperature | 32 - 77 °F |
| Orifice Size | 3/64 in |
| Watt Rating | 6.9 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
