Add images and videos to help customers visualize the product.
ASCO™ U8401B101AC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 314513 |
| Coil Class | FB |
| Coil Number | 400147-225-D |
| Orifice Size | 1/4 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W ALUM 6.3/F AC |
| Holding Current (VA) | 8.8 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
