ASCO™ WT8551A001MMSAC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 0.86 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.08 lbs |
| Order Code | 21809 |
| Coil Class | FT |
| Coil Number | 266763-902-D |
| Min to Max Ambient Temperature | 5 - 104 deg;F |
| Min to Max Fluid Temperature | 5 - 140 °F |
| Orifice Size | 1/4 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W ALUM 6.3/F AC |
| Mounting Direction | ANY |
