Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 0.86 / 0.74 |
| Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 30 - 150 PSI |
| Product Weight | 1.08 lbs |
| Order Code | 21597 |
| Coil Class | FT |
| Coil Number | 266763-902-D |
| Min to Max Ambient Temperature | 5 - 104 °F |
| Min to Max Fluid Temperature | 5 - 140 °F |
| Orifice Size | 1/4 in |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W ALUM 6.3/F AC |
| Mounting Direction | Any |
