ASCO™ Quick Exhaust and Shuttle Valves

The ASCO Series V043 family of valves that can be used for quick-exhaust or shuttle applications. The compact, three-ported valves have oversized orifices for quick exhaust of cylinders, brakes, actuators, and clutches. The valves high flow rates allow use of smaller pipe lines and control components. When used as a shuttle valve, high pressure from the two inlets exits through the common outlet.

Specifications

Pipe / Port Size1/4 "; 1/2 "; 3/8 "; 3/4 "
Operating EnvironmentCorrosive; Indoor; Outdoor; Hazardous; Washdown