ASCO™ Series V124 Micro solenoid valves
Specifications
| Body Material | POM |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | |
| Port Type | |
| Maximum allowable pressure (PS) | 16 bar |
| Fluid temperature | -10°C +100°C |
| Max viscosity | 3°E (~22 cStokes or mm2/s) |
| Sealing | EPDM |
