Specifications
| Function | Through Rod, Single Acting, Non Rotation, Double Acting, Single Rod |
| Standards / Regulations | ATEX Zone 1-21, ATEX Zone 2-22 |
| Body Material | Light Alloy |
| Bore | 10 mm, 20 mm, 25 mm, 32 mm, 50 mm, 63 mm, 80 mm, 100 mm, 12 mm, 16 mm, 40 mm |
| Operating Environment | Hazardous, Outdoor, Indoor |
| Stroke | 100 mm Max |
