AVENTICS™ Series 602 Proportional Pressure Control Valve

Specifications
| Function | 3/2 Normally Closed or 2/2 Normally Closed |
| Valve Actuaction | Proportional Coil or Piloted Version |
| Port Size | 1/4", 1/2"; 1" or 2" |
| Port Type | G ISO228/1-G BSPP |
| Pressure Range | up to 42 bar |
| Flow Rate | 700 to 96000 l/min |
| Flow Factor when Fully Open: | 0.6 to 12m³/h |
| Material | Aluminum / Brass / Stainless Steel |
| Sealing | FKM / NBR |
| Media: | Compressed air or inert gases according to ISO 8573-1:2010 [7:4:4] |
| Media Temperature | 0…60C° |
| Ambient Temperature | 0…60C° |
| Standard & Regulations | CE mark / RoHS / IP65, ASME, CRN |
