AVENTICS™ Sentronic Series 623 Proportional Control Valve


Specifications
| Function | 3 way - 3/2 Normally Closed |
| Valve Actuation | Proportional coil |
| Port Size | 3/8" and 1/2" |
| Body Material | Brass |
| Inert Parts | Stainless Steel, Brass |
| Sealing | FPM |
| Voltage | 24 VDC |
| Media | Air, Inert Gases (max. 30bar), Oxygen (max 10bar) |
| Port Type | G ISO228/1-G BSPP |
| Standards / Regulations | CE, UKCA, RoHs |
