Add images and videos to help customers visualize the product.
AVENTICS™ Series 627 Piezo Proportional Pressure Control Valve


Specifications
| Function | 3 way - 3/2 Normally Closed |
| Valve Actuaction | Piezo |
| Port Type | 4mm Push IN fitting or Pad Mount |
| Pressure Range | up to 8 bar |
| Flow Rate | up to 25 l/min |
| Flow Factor when Fully Open: | 0.01 Kv (m³/h) - 0.011 Cv |
| Power Consumption | max. 1.1W |
| Material Push IN Version | Plastic |
| Material Pad Mount Version | Aluminum / Brass / Stainless Steel / FKM |
| Sealing | FKM |
| Media: | Compressed air or inert gases according to ISO 8573-1:2010 [7:3:4] |
| Media Temperature | 5…50C° |
| Ambient Temperature | 5…50C° |
| Standard & Regulations | CE, UKCA, RoHs, REACH |
