AVENTICS™ Series AP Directional valves

View Catalog
The AVENTICS Series AP offers a wide range of poppet valves with aluminium housing. With many actuation control versions available (roller, lever, pedal, push-button or plunger) the AP Series is the universal solution for automation systems and panel installation.

Your selection:
    Mechanical
    Lever
    Pedal
    Pedal, with detent
    Plunger
    Push button
    Roller
    Roller lever, one-way trip
    panel installation
    190 l/min
    350 l/min
    550 l/min
    10 bar
    Aluminum
    2/2 NC, with spring return
    2/2, with spring return
    3/2
    3/2, double air pilot
    3/2, with spring return
    4/2, double air pilot
    4/2, with spring return
    1/8 NPT
    G 1/4
    G 1/8
    0 bar
    1 - 10 of 31 results for products
    Select Columns
    Activation
    Actuating element
    Flow (L/M)
    Max Working Pressure
    Housing Material
    Switching principle
    Compressed air exhaust
    Min Working Pressure
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0820400001

    AVENTICS 3/2-directional valve, Series AP 0820400001

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPlunger550 l/min10 barAluminum
    $111.52
    ADD TO LIST
    No Image Available For Product
    0820400002

    AVENTICS 3/2-directional valve, Series AP 0820400002

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalRoller550 l/min10 barAluminum
    $156.54
    ADD TO LIST
    No Image Available For Product
    0820400003

    AVENTICS 3/2-directional valve, Series AP 0820400003

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalRoller lever, one-way trip550 l/min10 barAluminum
    $187.85
    ADD TO LIST
    No Image Available For Product
    0820400004

    AVENTICS 3/2-directional valve, Series AP 0820400004

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPush button550 l/min10 barAluminum
    $155.37
    ADD TO LIST
    No Image Available For Product
    0820400005

    AVENTICS 3/2-directional valve, Series AP 0820400005

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalLever550 l/min10 barAluminum
    $178.29
    ADD TO LIST
    No Image Available For Product
    0820400006

    AVENTICS 3/2-directional valve, Series AP 0820400006

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPedal550 l/min10 barAluminum
    $225.34
    ADD TO LIST
    No Image Available For Product
    0820400008

    AVENTICS 3/2-directional valve, Series AP 0820400008

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPedal, with detent550 l/min10 barAluminum
    $476.16
    ADD TO LIST
    No Image Available For Product
    0820401001

    AVENTICS 4/2-directional valve, Series AP 0820401001

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPlunger550 l/min10 barAluminum
    $159.31
    ADD TO LIST
    No Image Available For Product
    0820401002

    AVENTICS 4/2-directional valve, Series AP 0820401002

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalRoller550 l/min10 barAluminum
    $221.18
    ADD TO LIST
    No Image Available For Product
    0820401004

    AVENTICS 4/2-directional valve, Series AP 0820401004

    ActivationActuating elementFlow (L/M)Max Working PressureHousing Material
    MechanicalPush button550 l/min10 barAluminum
    $214.60
    ADD TO LIST