PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series BCP Bellows actuators

View Catalog
The AVENTICS Series BCP cylinders are bellow actuators with firmly flanged steel covers and bellows made of natural rubber in the standard version. The heat-resistant version is distinguished by bellows made of epichlorohydrin rubber (ECO) and the corrosion-resistant version by stainless steel covers (V2A).

Your selection:
    1/4 NPT
    3/4 NPT
    G 1/4
    G 1/8
    G 3/4
    double
    single
    triple
    10900 N
    12600 N
    13000 N
    13600 N
    14000 N
    14700 N
    14800 N
    153469.75 N
    17300 N
    19500 N
    20000 N
    20100 N
    33300 N
    34500 N
    35400 N
    36800 N
    49600 N
    50000 N
    52200 N
    52600 N
    5500 N
    55000 N
    5600 N
    6900 N
    7500 N
    8700 N
    17000 N
    17100 N
    19400 N
    20500 N
    2100 N
    2500 N
    26100 N
    27400 N
    27800 N
    28700 N
    30000 N
    3500 N
    35200 N
    4300 N
    4500 N
    5000 N
    6100 N
    6900 N
    7000 N
    7700 N
    8200 N
    8700 N
    9300 N
    109.98 mm
    110 mm
    50 mm
    51 mm
    54 mm
    70 mm
    72 mm
    75 mm
    76.96 mm
    77 mm
    78 mm
    83 mm
    100 mm
    105 mm
    125 mm
    130 mm
    140 mm
    155 mm
    158 mm
    160 mm
    165 mm
    180 mm
    195 mm
    205 mm
    230 mm
    240 mm
    260 mm
    265 mm
    270 mm
    299.97 mm
    300 mm
    305 mm
    330 mm
    385 mm
    394.97 mm
    395 mm
    85 mm
    Single-acting, retracted without pressure
    8 bar
    Bellow actuator with cover
    Epichlorohydrin rubber
    Natural rubber
    caoutchouc/butadiene caoutchouc
    Stainless Steel
    Steel, chrome-plated
    1 - 10 of 63 results for products
    Select Columns
    Compressed air connection
    Stroke Length
    Bellows
    Force max.
    Availability
    Force min.
    Installation height max.
    Installation height min.
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    0822419001

    AVENTICS Bellow actuator with cover, series BCP, single, air connection in the mounting hole 0822419001

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/8single5500 N
    $351.89
    ADD TO LIST
    No Image Available For Product
    0822419002

    AVENTICS Bellow actuator with cover, series BCP, single, air connection between 3 mounting holes 0822419002

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/4single7500 N
    $378.00
    ADD TO LIST
    No Image Available For Product
    0822419003

    AVENTICS Bellow actuator with cover, series BCP, single, air connection between 3 mounting holes 0822419003

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4single13600 N
    $412.77
    ADD TO LIST
    No Image Available For Product
    0822419004

    AVENTICS Bellow actuator with cover, series BCP, single, air connection above 3 mounting holes 0822419004

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4single17300 N
    $514.43
    ADD TO LIST
    No Image Available For Product
    0822419040

    AVENTICS Bellow actuator with cover, series BCP, double, air connection in the mounting hole 0822419040

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/8double5600 N
    $476.20
    ADD TO LIST
    No Image Available For Product
    0822419041

    AVENTICS Bellow actuator with cover, series BCP, double, air connection between 3 mounting holes 0822419041

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 1/4double8700 N
    $488.85
    ADD TO LIST
    No Image Available For Product
    0822419042

    AVENTICS Bellow actuator with cover, series BCP, double, air connection between 3 mounting holes 0822419042

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4double13000 N
    $565.58
    ADD TO LIST
    No Image Available For Product
    0822419043

    AVENTICS Bellow actuator with cover, series BCP, double, air connection above 3 mounting holes 0822419043

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4double20000 N
    $629.56
    ADD TO LIST
    No Image Available For Product
    1922161000

    AVENTICS Bellow actuator with cover, series BCP, double, air connection between 3 mounting holes 1922161000

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4double14800 N
    ADD TO LIST
    No Image Available For Product
    1923061000

    AVENTICS Bellow actuator with cover, series BCP, single, air connection between 3 mounting holes 1923061000

    Compressed air connectionStroke LengthBellowsForce max.Availability
    G 3/4single14700 N
    ADD TO LIST