AVENTICS™ Series BCR Bellows actuators

View Catalog
The AVENTICS Series BCR bellow cylinders are designed for applications that require very high forces with a mounting ring (no covers) and bellows made of natural rubber elastomer for direct mounting to suitable connection surfaces in the system. Therefore, the connection geometry is freely configurable.

Your selection:
    double
    single
    triple
    Bellow actuator with mounting ring
    Single-acting, retracted without pressure
    107000 N
    108000 N
    114000 N
    137000 N
    140000 N
    141000 N
    207000 N
    219000 N
    229000 N
    390000 N
    78000 N
    80000 N
    81000 N
    124000 N
    131000 N
    136000 N
    257000 N
    265000 N
    277000 N
    41000 N
    43000 N
    44000 N
    64000 N
    65000 N
    67000 N
    84000 N
    90000 N
    8 bar
    caoutchouc/butadiene caoutchouc
    145 mm
    153 mm
    158 mm
    186 mm
    269 mm
    284 mm
    310 mm
    340 mm
    400 mm
    404 mm
    419 mm
    480 mm
    490 mm
    107 mm
    114 mm
    126 mm
    140 mm
    51 mm
    53 mm
    55 mm
    70 mm
    84 mm
    89 mm
    1 - 10 of 15 results for products
    Select Columns
    Stroke Length
    Industry
    Product Series
    Bellows
    Availability
    Bellow Cylinder type
    Cylinder Function
    Force max.
    Force min.
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    1944182000

    AVENTICS Series BCR 1944182000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRdouble
    $3,388.23
    ADD TO LIST
    No Image Available For Product
    1946272000

    AVENTICS Series BCR 1946272000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRtriple
    ADD TO LIST
    No Image Available For Product
    1951182000

    AVENTICS Series BCR 1951182000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRdouble
    ADD TO LIST
    No Image Available For Product
    1951282000

    AVENTICS Series BCR 1951282000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRtriple
    $5,255.12
    ADD TO LIST
    No Image Available For Product
    1957192000

    AVENTICS Series BCR 1957192000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRdouble
    $4,765.50
    ADD TO LIST
    No Image Available For Product
    1971132000

    AVENTICS Series BCR 1971132000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRsingle
    $4,706.25
    ADD TO LIST
    No Image Available For Product
    1971232000

    AVENTICS Series BCR 1971232000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRdouble
    ADD TO LIST
    No Image Available For Product
    1971372000

    AVENTICS Series BCR 1971372000

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRtriple
    $6,705.96
    ADD TO LIST
    No Image Available For Product
    2999696600

    AVENTICS Series BCR 2999696600

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRsingle
    $2,754.31
    ADD TO LIST
    No Image Available For Product
    2999697010

    AVENTICS Series BCR 2999697010

    Stroke LengthIndustryProduct SeriesBellowsAvailability
    IndustrialBCRdouble
    $9,471.70
    ADD TO LIST