AVENTICS™ Series HU1 Holding units
AVENTICS Holding unit, Series HU1 0821401163
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 20 mm | M5 | 300 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401164
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 25 mm | M5 | 400 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401165
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 32 mm | M5 | 650 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401166
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 40 mm | G 1/8 | 1100 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401167
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 50 mm | G 1/8 | 1600 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401168
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 63 mm | G 1/8 | 2500 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401169
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 80 mm | G 1/8 | 4000 N | Industrial |
AVENTICS Holding unit, Series HU1 0821401170
| Bore Size | Compressed air connection | Holding Force | Industry | Availability |
|---|---|---|---|---|
| 100 mm | G 1/8 | 6300 N | Industrial |