Specifications
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air |
| Pipe / Port Size | 1/8 " |
| Port Type | G ISO228/1-G BSPP, NPTF |
| Function | 4 way - 4/2, 4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center |
| Operating Environment | Indoor |
| Standards / Regulations | CSA, IP65, UL |
