Part Number:
Specifications
| Pilot valve width | 15 mm |
| Type | 5/2-directional valve, single solenoid |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Medium | Compressed air |
| Standards | ISO 5599-1 |
| Min. oil content of compressed air | 40 mg/m³ |
| Max. oil content of compressed air | 400 mg/m³ |
| Max. particle size | 50 µm |
| Weight | 0.057 kg |
