AVENTICS™ Coil, Series CO1 0498322409
Part Number:
Specifications
| Coil width | 30 mm |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 50 °C |
| Connector standard | EN 175301-803, form A |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Compatibility index | 33 |
| Electrical connection 2 | Plug |
| Number of poles | 3-pin |
| Operational voltage AC at 50 Hz | 230 V |
| Operational voltage AC at 60 Hz | 230 V |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 17 VA |
| Holding power AC 60 Hz | 14.5 VA |
| Switch-on power AC 50 Hz | 30 VA |
| Switch-on power AC 60 Hz | 25 VA |
| Housing | Thermoplastic elastomer |
