Part Number:
Specifications
| Activation | Electrically |
| Frame size | DO30 |
| Switching principle | 3/2, with spring return |
| Valve function | NC |
| Manual override | with detent |
| Nominal flow Qn | 72 l/min |
| Compressed air connection | CNOMO |
| Compressed air connection output | CNOMO |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Basic valve equipment | Basic valve without coil |
| Protection class with connection | IP65 |
| Sealing principle | 30 mm, Soft seal |
| Compatibility index | 15 |
| Duty cycle | 1 |
| Standards | CNOMO / NFE 49-003-1 |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.06 kg |
| Housing material | Plastic |
