AVENTICS™ 5/2-directional valve, Series ST 0820030064
Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 5/2, with spring return |
| Actuating control | Single Solenoid |
| Sealing principle | metal/metal sealing |
| Manual override | with detent |
| Compressed air connection output | G 1/8 |
| Nominal flow Qn | 280 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Protection class with connection | IP65 |
| Operational voltage | 110 V AC |
| Pilot | Internal |
| Pilot valve width | 15 mm |
| Duty cycle | 100 % |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.27 kg |
| Housing material | Stainless Steel |
