AVENTICS™ 2 x 3/2-directional valve, Series CD02-AL 0820037302
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 450 l/min |
| Version | NC/NC |
| Compressed air connection output | VDMA 02 base plate |
| Min. working pressure | 2.2 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Voltage tolerance DC | -10 % / +10 % |
| Manual override | with detent |
| Electrical connection | 2 |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Standards | ISO 15407-1 |
| Pilot valve width | 15 mm |
| Valve type | Spool valve, positive overlapping |
| Blocking principle | Base plate principle, multiple |
| Connection type | Plate connection |
| Compressed air connection input | VDMA 02 base plate |
| Compressed air connection, exhaust | VDMA 02 base plate |
| Compressed air connection pilot exhaust | VDMA 02 base plate |
| Power consumption DC | 2 W |
| Frame size | 18 mm |
