Part Number:
Specifications
| Activation | Pneumatically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/3, exhausted center |
| Valve function | Exhausted Center |
| Sealing principle | Soft seal |
| Connection type | Plate connection, Pipe connection |
| Compressed air connection input | G 1/4 |
| Compressed air connection output | G 1/4 |
| Compressed air connection, exhaust | G 1/4 |
| Compressed air connection pilot input | M5 |
| Nominal flow Qn | 1300 l/min |
| Flow conductance b | 0.31 |
| Flow conductance C | 5.9 l/(s*bar) |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Min. control pressure | 3 bar |
| Max. control pressure | 10 bar |
| Pilot | External |
| Blocking principle | Plate principle |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
