Part Number:
Specifications
| Activation | Mechanical |
| Valve type | Spool valve |
| Switching principle | 3/2, with spring return |
| Actuating control | Single Solenoid |
| Plate connection | Pipe connection |
| Actuating element | Plunger |
| Sealing principle | metal/metal sealing |
| Lock type | not lockable |
| Compressed air connection type | Internal thread |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | G 1/8 |
| Compressed air connection, exhaust | G 1/8 |
| Nominal flow Qn | 280 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. actuating force | 11 N |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 5 mg/m³ |
| Max. oil content of compressed air | 25 mg/m³ |
| Max. particle size | 5 µm |
| Mounting screw | M4 with hexagon socket |
