Part Number:
Specifications
| Activation | Pneumatically |
| Parts | Filling valve |
| Nominal flow Qn | 2200 l/min |
| Compressed air connection | G 1/4 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Connection type | Pipe connection |
| Sealing principle | Soft seal |
| Type | Poppet valve |
| Can be assembled into blocks | Can be assembled into blocks |
| Min. control pressure | 2.5 bar |
| Max. control pressure | 16 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 5 µm |
| Weight | 0.43 kg |
| Housing material | Die cast zinc |
| Seal material | Acrylonitrile butadiene rubber |
| Material, front cover | Acrylonitrile butadiene styrene |
| Material threaded bushing | Die cast zinc |
