Part Number:
Specifications
| Activation | Mechanical |
| Nominal flow Qn | 11000 l/min |
| Compressed air connection | G 3/4 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Actuating element | rotary switch |
| Sealing principle | metal/metal sealing |
| Type | Ball Valve |
| Parts | Shut-off valve |
| Lock type | lockable |
| Lock type | for padlocks |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air, Neutral gases |
| Compressed air connection, exhaust | G 1/2 |
| Nominal flow Qn 1 to 2 | 11000 l/min |
| Nominal flow Qn 2 to 3 | 110 l/min |
| Weight | 0.82 kg |
| Housing material | Die cast zinc |
| Seal material | Acrylonitrile butadiene rubber |
| Material, front cover | Acrylonitrile butadiene styrene |
| Material actuating control | Polyoxymethylene |
