Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 2500 l/min |
| Compressed air connection | G 1/2 |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 10 bar |
| Operational voltage DC | 24 V |
| Sealing principle | Soft seal |
| Pilot | Internal |
| Connection type | Pipe connection |
| Parts | 3/2-directional valve, Filling valve |
| Can be assembled into blocks | Can be assembled into blocks |
| Type | Poppet valve |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air, Neutral gases |
| Max. particle size | 5 µm |
| Compressed air connection, exhaust | G 1/2 |
| Nominal flow Qn 1 to 2 | 2500 l/min |
| Nominal flow Qn 2 to 3 | 1600 l/min |
| Power consumption DC | 4.8 W |
| Duty cycle | 100 % |
| Connector standard | ISO 6952 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Weight | 1.74 kg |
