AVENTICS™ Pressure regulator for vertical stacking 0821302051

Part Number:

AVENTICS-0821302051

$482.55

Qty:
ADD TO CART
View Datasheet
DRUCKREGLERPLATTE I

Specifications

standardISO 5599-1
Frame sizeISO 1
Controlled port2, 4
Max. working pressure16 bar
Min. regulation range0.5 bar
Max. regulation range12 bar
Min. ambient temperature5 °C
Max. ambient temperature50 °C
MediumCompressed air
Max. particle size5 µm
Min. oil content of compressed air0 mg/m³
Max. oil content of compressed air5 mg/m³
Weight1.57 kg
Housing materialZinc
Seal materialButadiene rubber