Specifications
| Type | Poppet valve |
| Compressed air connection input | Special base plate |
| Compressed air connection type input | Base plate connection |
| Compressed air connection output | Special base plate |
| Compressed air connection type output | Base plate connection |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 10 bar |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Weight | 0.085 kg |
| Housing material | Polyamide |
| Seal material | Acrylonitrile butadiene rubber |
