Part Number:
Specifications
| Piston Ø | 32 mm |
| Piston rod Ø | 12 mm |
| Stroke | 50 mm |
| Functional principle | Double-acting |
| Bearing type | ball bearing |
| Magnetic piston | with magnetic piston |
| Cushioning | elastic cushioning |
| Min. working pressure | 1.3 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Port | G 1/8 |
| Retracting piston force | 435 N |
| Extracting piston force | 507 N |
| Max. speed | 0.6 m/s |
| Impact energy | 0.4 J |
| Medium | Compressed air |
| Max. particle size | 50 µm |
| Pressure for determining piston forces | 6,3 bar |
| Weight | 1.77 kg |
| Housing material | Aluminum |
| Seal material | Polyurethane |
| Material front plate | Steel, chrome-plated |
