Specifications
| Direct mounting for series | KHZ |
| Slot width | 9 mm groove |
| Switch descr. | electronic PNP |
| Min. operating voltage DC | 12 V DC |
| Max. operating voltage DC | 36 V DC |
| Nominal current, actuated state | < 7 mA |
| Quiescent current (without load) | < 3 mA |
| Protection class | IP67, IP65 |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Voltage drop U at Imax | ≤ 2,0 V |
| Max. DC switching current | 0.2 A |
| Max. switching frequency | 2000 Hz |
| Switching point precision | ±0,1 mT |
| LED status display | Yellow |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M8 |
| Electrical connection 2, number of poles | 3-pin |
| Short circuit resistance | Protected against polarity reversal, short circuit resistant |
| Shock resistance | 100 g / 11 ms |
| Vibration resistance | 60 g (50 ... 2000 Hz) |
| Housing material | Polyamide |
