AVENTICS™ Compressed air tubing, Series TU1-X-PUR 1820712086
Part Number:
Specifications
| External Ø | 10 mm |
| Bending radius min. at 20 °C | 20 mm |
| Wall thickness | 2 mm |
| Color | Black |
| Signature | White |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 85 °C |
| Max. working pressure at 20°C | 16 bar |
| Delivery unit length | 25 m |
| Weight per meter | 0.064 kg |
| Material | Polyether polyurethane |
