AVENTICS™ Compressed air tubing, Series TU1-A-PUR 1820712093
Part Number:
Specifications
| External Ø | 10 mm |
| Bending radius min. at 20 °C | 35 mm |
| Wall thickness | 1.25 mm |
| Color | Black |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 60 °C |
| Max. working pressure at 20°C | 10 bar |
| Note | antistatic |
| Delivery unit length | 50 m |
| Weight per meter | 0.042 kg |
| Material | Polyether polyurethane |
