AVENTICS™ Compressed air tubing Ø12, Series TU1-S-PAM 1820712103
Part Number:
Specifications
| External Ø | 12 mm |
| Bending radius min. at 20 °C | 60 mm |
| Wall thickness | 1.5 mm |
| Color | Natural |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 80 °C |
| Max. working pressure at 20°C | 18 bar |
| Delivery unit length | 25 m |
| Weight per meter | 0.039 kg |
| Material | Polyamide |
