AVENTICS™ Compressed air tubing, Series TU1-S-PVC 1820712305
Part Number:
Specifications
| External Ø | 26.8 mm |
| Bending radius min. at 20 °C | 130 mm |
| Wall thickness | 3.7 mm |
| Color | Transparent |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Max. working pressure at 20°C | 10 bar |
| Note | Fabric-reinforced |
| Delivery unit length | 50 m |
| Material | Polyvinyl chloride |
