Specifications
| Fitting type | tube nut |
| Type | NU2-S-RNU |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 15 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Delivery quantity | 50 piece |
| Weight | 0.002 kg |
| Housing material | Brass |
Specifications
| Fitting type | tube nut |
| Type | NU2-S-RNU |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 15 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 70 °C |
| Delivery quantity | 50 piece |
| Weight | 0.002 kg |
| Housing material | Brass |
