AVENTICS™ Cross connection 1823390043

Part Number:

AVENTICS-1823390043

$14.35

Qty:
ADD TO CART
View Datasheet
G3/8

Specifications

TypeDistributor 4x
Port GG 3/8
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery unit1 piece
Weight0.078 kg
Housing materialAluminum