PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Series NU2 1823391001

Part Number:

AVENTICS-1823391001

View Datasheet
NU2-S-RW1-G018-DI06

Specifications

Fitting typeSwivel banjo connection 1-fold
Compressed air connection typeExternal thread
Port GG 1/8
Compressed air connection type 2plug-in with tube nut
Port DØ 6
TypeNU2-S-RW1
Min. working pressure-0.95 bar
Max. working pressure15 bar
Min. ambient temperature-10 °C
Max. ambient temperature70 °C
Delivery quantity5 piece
Weight0.036 kg
Housing materialBrass
Seal materialPolyvinyl chloride